??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22340.0298 Ball Lock Pins, self-locking
HELP_VARIABLE
Company
Halder
Description
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Bill of material
22340.0298 Ball Lock Pins, self-locking
BESTNR
Ref. No. Stainless steel
22340.0298
MAT
Material
Stainless steel 1.4305
D1
20 mm
L1
140 mm
D2
24.8 mm
D3
23.4 mm
D4
40 mm
L2
17.0 mm
L3
43.1 mm
L4
34.5 mm
L5
28.5 mm
H11
Locating hole
20 mm
SG1
Shearing resistance, double min. 1.4305
244 kN
G
Weight
453 g
Embedded user actions